Tool/software: Code Composer Studio
I've seen another question on the forum asking for the SHx pin going to P24V after enabling the DRV8305 but I haven't understood the answer.
After initializing the driver and with all inputs INx_x at 0V, GH_A and GH_C are going to P24V (precisely to 18V).
If I drive INH-A to a hiogh state, the GH_A increase of 10V (going around 30V).
Thanks