Dear TI Team,
according to the manual, I can not intentionally run a motor current over the body diodes in the freewheel, but can operate the motor either in clockwise, anticlockwise or short circuit. Can I safely operate a motor between clockwise and short-circuit without paying attention to diode reverse recovery, or the load on the motor due to the short circuit?
Yours sincerely
Franz Braun