I am working on an experimental project and require a specialized motor controller to achieve my desired results. Your customer service department suggested I come to this e2e section to talk to more advanced engineers.
I'm working with a re-purposed Samsung 36 pole 3 phase DC motor drive that was originally designed for a washing machine motor. PN# DC31-00049A
I would like to use a high DC voltage pulse , between 300 to 800 VDC and a high frequency pulse between 2.5Khz and 30Khz. My desired current draw would be less than 5 amps from my power supply. I would like to very either or both parameters to control motor torque and speed. A tachometer input for speed control to maintain 1800 RPM under changing loads.
I would also need assistance with the wiring of the controller and software and PC hook up.
Is this something your people can help with?