Part Number: DRV8873-Q1
Hello,
The Max values of DRV8873S-Q1's ITRIP - current limit threshold are specified in the data sheet under TA = 25 °C, but how much can they go up over a full temperature range where either TA = 125 °C or TJ = 150 °C is reached? Especially, I need the Max value under ITRIP_LVL = 11b setting.
Best regards,
Shinichi Yokota