E2E FAQ - Quick selection Guide for DRV10x devices
TI’s DRV10x family of motor drivers includes gate drivers, integrated MOSFET, and integrated control functionality to spin a 3-Phase BLDC motor without an external microcontroller. DRV10x devices minimize noise and vibration with true and accurate 180° sinusoidal algorithms. Our motor drivers feature trap and sine control variants for optimal efficiency in a variety of motors and applications. Sensorless algorithms further reduce design complexity and system BOM cost by removing Hall sensors. Below is the list of devices in DRV10x family. All devices except DRV10970 (sensored) are sensorless devices.
- DRV10964
- DRV10970
- DRV10974
- DRV10975
- DRV10983
- DRV10983-Q1
- DRV10987
This FAQ can be used as a quick guide to select the right DRV10x device for your application based on design input parameters and motor parameters shown in below table.
Useful equations: