Hi sir,
A customer is looking for a single phase BLDC motor driver IC。
Voltate: 24V, Max current: 1.5A, Power: 1.5W (max), RPM: 500-5000rpm.
Kindly suggest a suitable driver IC.
he is having a 24V voltage regulator circuit. Input voltage for that is 36V.
Motor requires input voltage of 24V.
other feature requirement are below.
PWM control, Integrated MOSFET, Integrated current sense amplifier, motor braking etc.
Thank u for your valuable suggestion in advance.
Regards,