Hi Team,
We have a customer looking for a BLDC motor driver for a 36 pole three phase BLDC washing machine motor having ten inch diameter with permanent magnets on the rotor using star configuration windings at terminals. He needs approximately 3 horsepower of torque with capability of 3600 rpm max at motor shaft. He have seen a working device consuming approximately a little over 1 amp at slightly over 400volts. Do we have a motor driver for this application?
Regards,
Danilo