Other Parts Discussed in Thread: DRV8711, DRV8301
Application - DC Motor Drive Development
Motor Spec - 24V DC, 20A, Permanent Magnet DC Motor
Required Solution 1: Integrated Motor Driver Solution (H-Bridge + Gate Controller on a single chip IC)
- IC should support 30A current (best if without heat-sink)
- On chip Short Circuit Protection, OV/UV Protection, Overshoot Protection ( If available will be better)
- PWM control option ( Mandatory)
- Min PWM frequency 10KHz
If Integrated solution is not available then we could go for separate H-Bridge & Gate Controller ICs
Required Solution 2: Motor Driver Solution (H-Bridge + Gate Controller both separate chips)
- H-Bridge should support 30A current (best if without heat-sink)
- Half-Bridge/Full Bridge Gate Driver Controller that should drive the H-Bridge
- PWM control option ( Mandatory), min PWM freq 10KHz
Kindly, provide us with the suitable component part numbers meeting the above requirements. In case of further info, please feel free to contact
us on any of the numbers mentioned below
Thanks,
Nitesh Agrawal
Tata Technologies Pvt Ltd –Pune
8087938383,
9975473016(Saurabh)
9665313970(Vinay)
Office – 020-66529851