Other Parts Discussed in Thread: UCC21520, , UCC27714
Dear sir
As I am designing a DC-DC Convertor using UCC28950PWR. For AC to DC Conversion we are using "Vienna Rectifier- Based Design".
Please suggest a replacement for the Isolation Transformer with Digital Isolators.
**Which Isolator we use to replace the Isolation Transformer.
Please find the design file attached herein.
https://webench.ti.com/appinfo/webench/scripts/SDP.cgi?ID=CC9DC5B64794A42C
Part | Manufacturer | Part Number | Quantity | Price ($) | Footprint (mm²) | Description |
T3 | CUSTOM | CUSTOM | 1 | NA | NA | Ns1toNp: 1 Ns2toNp: 1 Lp: 1.3 mH |
T2 | CUSTOM | CUSTOM | 1 | NA | NA | Ns1toNp: 1 Ns2toNp: 1 Lp: 1.3 mH |
T1 | CUSTOM | CUSTOM | 1 | NA | NA | Ns1toNp: 92.31 m Ns2toNp: 92.31 m Lp: 3.43 mH |
R3 | CUSTOM | CUSTOM | 1 | NA | NA | Resistance: 134.31 kΩ Tolerance: 0.0% Power: 0 W |
R23 | CUSTOM | CUSTOM | 1 | NA | NA | Resistance: 800 Ω Tolerance: 0.0% Power: 0 W |
R2 | CUSTOM | CUSTOM | 1 | NA | NA | Resistance: 134.31 kΩ Tolerance: 0.0% Power: 0 W |
R1 | CUSTOM | CUSTOM | 1 | NA | NA | Resistance: 134.31 kΩ Tolerance: 0.0% Power: 0 W |
M6 | NA | IdealFET6 | 1 | NA | NA | VdsMax: 179 V IdsMax: 93 Amps |
M5 | NA | IdealFET5 | 1 | NA | NA | VdsMax: 179 V IdsMax: 93 Amps |
M4 | NA | IdealFET4 | 1 | NA | NA | VdsMax: 750 V IdsMax: 9 Amps |
M3 | NA | IdealFET3 | 1 | NA | NA | VdsMax: 750 V IdsMax: 9 Amps |
M2 | NA | IdealFET2 | 1 | NA | NA | VdsMax: 750 V IdsMax: 9 Amps |
M1 | NA | IdealFET1 | 1 | NA | NA | VdsMax: 750 V IdsMax: 9 Amps |
Lout | CUSTOM | CUSTOM | 1 | NA | NA | L: 6.8 µH DCR: 500 µΩ IDC: 99 A |
L1 | CUSTOM | CUSTOM | 1 | NA | NA | Ns1toNp: 100 Lp: 20 mH Leakage_L: 20 µH |
D14 | CUSTOM | CUSTOM | 1 | NA | NA | Type: ? VRRM: 1.01 kV Io: 6.31 A |
D13 | CUSTOM | CUSTOM | 1 | NA | NA | Type: ? VRRM: 1.01 kV Io: 6.31 A |
Cin | CUSTOM | CUSTOM | 1 | NA | NA | Cap: 744.56 µF Total Derated Cap: 740 µF VDC: 742 V ESR: 135.38 mΩ Package: null |
If we change these components with another value near to it is it going to affect my efficiency.
Regards
Sukhpal Singh