Hi, TI Support Team
The customer is developing an e-cigarette.
It is being developed by applying lithium iron phosphate (LiFePO4) batter.
Please recommend an applicable charger IC.
Specifications are as follows.
- Input Voltage range : 5V
- Input Current :2A
- Battery Charging Voltage Range :2.55-3.65V
- Nominal voltage : 3.2V
- Battery Charging Current :1.6A
- SW(Boost) output Voltage : 5V
- SW(Boost) output Current : 4A
Thanks.
Regards,
MJ