Other Parts Discussed in Thread: LMR14030, LMR14050
Hi, TI Support Team
I am looking for Buck Converter of the spec below.
Please recommend a product for Automotive.
1.Input Voltage Range: 4 V to 36 V
2. Output Voltage Range: 0.8 V to VIN
3. Output Switch Current: Max 3 A or higher
4. Switching Frequency: Adjustable frequency
5. Shutdown supply current: Max 5uA or less
6. Type: Synchronous or Non-Synchronous (Synchronous TYPE priority)
7.Operating Temperature Range(Ta): -40 °C to +125 °C
8. Protection: Over Current, Thermal Shut Down, Output Short-Circuit, etc.
9. Built-in Soft Start function
Please recommend this product with the shortest possible delivery time.
Thanks.
Regards,
MJ