Hello,
We are using the HSS TPS2HB16-Q1 to control hydraulic proportional solenoid valves with PWM frequency of 200 Hz.
The valve comsumption is around 1.2~4 Amps/12volts (the worst case is the 4 Amps valves).
We are also using this HSS to drive ON/OFF hydraulic solenoid valves (12v olts/ Amps)
Is this HSS recommended to our application? Our major doubt is about the proportional valves (thermal problems and max. PWM frequency).
Below is our schematic sheet of this part of the diagram.
Cheers,
Silva.