Hello,
I am looking for a DCDC step-down IC with the following specifications.
However, as a condition, we need a product that can be flow-implemented.
Is there a product that meets the conditions?
(specification)
Input voltage: 24V
Output voltage: 12V
Output current: 3.5A
Operating range of overcurrent protection: 4.0A to 8.0A
Oscillation frequency: 200kHz (variable one is also possible)
Non-insulated
Best regards,