Hi team,
We are working on a new design where the LDO requirement is
Input Voltage : 5V
Output Voltage : -5V
Current : 200mA
And we are planning to use LM27761 LDO regulator.
Since this device is being operated at maximum input(5.5V) and maximum output(-5V), will the output be a stable -5V. Is this approach feasible to get a stable -5V output or Do we need to look for an alternate part for this?