Dear team
The customer's requirement as below(tow different solution request)
1. I found LP8866 which support 1.2A output current, For option 1 is LP8866 suitable this spec? If not could you help to recommend suitable solution?
2. For option 2 : Is TI had suitable LED driver for 2A output current?
Option 1 :
IC |
Option |
AEC-Q100 |
Functional Safety |
Input voltage |
Output voltage (V) |
Output Current(max) |
LED series/parallel |
LED Q’ty |
LED Driver |
2 |
Yes |
QM or ASIL B |
9V~16V |
7.4V |
1A |
1series |
2 |
Option 2 :
IC |
Option |
AEC-Q100 |
Functional Safety |
Input voltage |
Output voltage (V) |
Output Current(max) |
LED series/parallel |
LED Q’ty |
LED Driver |
1 |
Yes |
QM or ASIL B |
9V~16V |
7.4V |
2A |
2 parallel |
4 |
Many thanks
Denny