Order number: T01147185
MPN: TPS563249DDCR
Issue: DUT stop function in a sudden, and find out TPS563249DDCR output short to GND
observation:
- TPS563249DDCR Input, Output, and GND pins all short together.
- resistance between these 3 pins measured as 0.1 ohm
- after replacing with a new TPS563249DDCR, DUT able to function as normal.
Request: Can TI perform a failure analysis on the damage IC to find out the cause of damage?