Dear Team,
Our customer need a LED driver to drive attached LED lighting, can you help me to find the suitable solution?
Make sure the IC spec can be met with the attached LED with following parameter.
- Vin=4.5V in our side
- Vout to support attached LED with voltage 2.65V to 3.55V
- Current rate should be at least 1A.
- Signal control: PWM type
- Operating temperature:-40~85oC

Many Thanks,
Jimmy