I have a 10uF output cap and a 4.7uF input cap. The application diagram as shown on pg. 11 of the datasheet shows a 10uF Vin cap. and a 100uF Vout cap. Also notes for these are;
Vout Cap - Output capacitor selection is critical for regulator stability. Larger COUT values benefit the regulator by improving
transient response and loop stability.
Vin Cap - CIN is recommended if TLV1117 is not located near the power-supply filter.
I’m only pulling 100mA (max) through the LDOs. I’m not quite sure if I’ll have enough space to fit a 100uF as recommend in TI’s datasheet.
-Tom-