Other Parts Discussed in Thread: LM5145, LM25145
LM5146
Recommended Operating Conditions VIN: 5.5 - 100 V
Absolute Maximum Ratings VIN: -0.3 - 100 V
LM5145
Recommended Operating Conditions VIN: 6 - 75 V
Absolute Maximum Ratings VIN: -0.3 - 105 V
The maximum VIN value of the LM5146 is lower than the LM5145, Realy?
What is the real maximum value for LM5146 if this is an error?