Design Requirements:
Input Voltage Range: 5V
Output Voltage: -3.3V
Output Current: 0.08A
Max Allowable Voltage Ripple: 100mV
Find the attachment below that contains the design file for the above requirement submitted for the TI review and share the comment for the same