This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

[FAQ] TPS25947: What is the difference between TPS25947,TPS25946,TPS25210 and LM73100 ?

Part Number: TPS25947
Other Parts Discussed in Thread: TPS25946,

What is the difference between TPS25947,TPS25946,TPS25210 and LM73100 ?

  • Differences between TPS25947,TPS25946,TPS25210 and LM73100 can be found in below table:

    Features

    TPS259470A/L

    TPS259472A/L

    TPS259474A/L

    TPS25210A/L

    LM73100

    TPS259460A/L

    TPS259461A/L

    Product Category

                                                    eFuse

    Ideal Diode

                         eFuse

    Vin operating min

                                                                                       2.7V

    Vin operating max

    23 V

    23 V

    23 V

    5.7 V

    23 V

    23V

    23V

    Vin abs max

                                                                                      28V

    Max Current

    5.5 A

    5.5 A

    5.5 A

    4 A

    5.5 A

    5.5A

    5.5A

    Rdson

    28.4 mΩ

    28.4 mΩ

    28.4 mΩ

    31 mΩ

    28.4 mΩ

    28.4 mΩ

    28.4 mΩ

    Reverse Current Blocking

                                        Always, Zero DC reverse current

    While Disabled

    While Disabled

    Bi-directional current

                                                            No

    While Enabled

    While Enabled

    Input Reverse Polarity Protection

                                                           Yes

    No

    No

    Overtemperature protection

                                                           Yes

    Slew Rate control (dVdt)

                                                           Yes

    Analog Current Monitor

                                                           Yes

    Overvoltage protection

    Adjustable OVLO

    Pin selectable OVC – 3.7/5.7/13.8V

    Adjustable OVLO

    Pin selectable OVC – 3.7/5.7V

    Adjustable OVLO

    Adjustable OVLO

     

    Adjustable OVLO

    Overcurrent response

    Adjustable Current Limit

    Adjustable Current Limit

    Adjustable Circuit Breaker

    Adjustable Current Limit

    N/A

    Adjustable Current Limit

    Adjustable Current

    Limit

    Overcurrent blanking timer

                                             Adjustable

    N/A

    Adjustable

     

    Adjustable

     

    Short-circuit protection

                                           Always ON

                                           Adjustable & Fixed Thresholds

    Only in Steady State

    Fixed Threshold

    Always ON

    Adjustable & Fixed Thresholds

    Always ON

    Adjustable & Fixed Thresholds

    Fault response

                               Auto-Retry & Latch-off options

    Latch-off

    Auto-Retry & Latch-off options

    Auto-Retry & Latch-off options

    Priority PowerMUX control

    Yes

                                                                           No

    Fault indicator

    Yes

                                                                           No

    Yes

    Power Good indicator

    No

                                                        Yes (Adjustable threshold)

    No

    Package

                                                                   QFN-10, 2 mm x 2 mm, 0.45 mm pitch

  • Differences between TPS25947,TPS25946,TPS25210 and LM73100 can be found in below table:

    Features

    TPS259470A/L

    TPS259472A/L

    TPS259474A/L

    TPS25210A/L

    LM73100

    TPS259460A/L

    TPS259461A/L

    Product Category

                                                    eFuse

    Ideal Diode

                         eFuse

    Vin operating min

                                                                                       2.7V

    Vin operating max

    23 V

    23 V

    23 V

    5.7 V

    23 V

    23V

    23V

    Vin abs max

                                                                                      28V

    Max Current

    5.5 A

    5.5 A

    5.5 A

    4 A

    5.5 A

    5.5A

    5.5A

    Rdson

    28.4 mΩ

    28.4 mΩ

    28.4 mΩ

    31 mΩ

    28.4 mΩ

    28.4 mΩ

    28.4 mΩ

    Reverse Current Blocking

                                        Always, Zero DC reverse current

    While Disabled

    While Disabled

    Bi-directional current

                                                            No

    While Enabled

    While Enabled

    Input Reverse Polarity Protection

                                                           Yes

    No

    No

    Overtemperature protection

                                                           Yes

    Slew Rate control (dVdt)

                                                           Yes

    Analog Current Monitor

                                                           Yes

    Overvoltage protection

    Adjustable OVLO

    Pin selectable OVC – 3.7/5.7/13.8V

    Adjustable OVLO

    Pin selectable OVC – 3.7/5.7V

    Adjustable OVLO

    Adjustable OVLO

     

    Adjustable OVLO

    Overcurrent response

    Adjustable Current Limit

    Adjustable Current Limit

    Adjustable Circuit Breaker

    Adjustable Current Limit

    N/A

    Adjustable Current Limit

    Adjustable Current

    Limit

    Overcurrent blanking timer

                                             Adjustable

    N/A

    Adjustable

     

    Adjustable

     

    Short-circuit protection

                                           Always ON

                                           Adjustable & Fixed Thresholds

    Only in Steady State

    Fixed Threshold

    Always ON

    Adjustable & Fixed Thresholds

    Always ON

    Adjustable & Fixed Thresholds

    Fault response

                               Auto-Retry & Latch-off options

    Latch-off

    Auto-Retry & Latch-off options

    Auto-Retry & Latch-off options

    Priority PowerMUX control

    Yes

                                                                           No

    Fault indicator

    Yes

                                                                           No

    Yes

    Power Good indicator

    No

                                                        Yes (Adjustable threshold)

    No

    Package

                                                                   QFN-10, 2 mm x 2 mm, 0.45 mm pitch