Other Parts Discussed in Thread: TPS65988, LM5176
Hello,
We are using LM34936 to generate 5V output in our application. We generated Webench design for the below requirements
Vin(min)=4.5V
Vin(max)=24V
Vout=5V Iout=4A
Attached the Webench design.
For Vin=12V and Vin=15V, Vout=7V and PG=0V
For Vin=9V we are getting 5V output (PG=High) but the inductor is getting heated alot (60'C)
Can you please review the schematics.
Thanks,LM34936_sch.pdfLM34936_DESN.pdf
Anushree