Hi Everybody,
Hope you are doing well.
I have to design 850W Lithium Ion On board Battery Charger for Electric 2W for below specifications:-
Input - 110-285VAC, 1 Phase, 50Hz
Output 84V, 10A
Efficiency - 90% to 92%
Power factor - >0.99
ATHD - <3%
Battery Chemistry - Lithium ion
Digital Control
CAN Communication
Type - On Board Charger on EV 2W Auto Grade
So please suggest me suitable low cost solution for Indian Market perspective.
Thanks in Advance.
Avinash