Hi.
I'm looking for a High-Side load switch that can handle current pulses (Load = PWM high power LED driving up to 2A max).
12V IN, 2A max PWM pulses. PGOOD/FLT signal, EN input, soft start (optional), programable current limit (via external resistor), output current measurement (optional via internal ADC).
Please advise,
Thanks.