Hello,
We are working on a medical robot and as a part of the system, we have designed an electronic board that we needed to calculate reliability for it. We are going to calculate FIT based on MIL 217.
In this regard, we need some information related to reliability factors for some components. I've attached a table in which components are listed and some parameters are not found (Thermal resistance and power dissipation).
Would you please provide these parameters or the related documents?
Thanks
Hamed
|
IC Name |
IC Type |
NumberOfPin |
Rth |
Power Dissipation |
Ea |
#ofGate or Transistor |
|
ADC- ADS131M08 |
? |
32 |
82 |
Dis:21.1m |
|
<10000 |
|
Buffer-SN74LV4T125 |
MOSDigital? |
14 |
127 |
Dis:? |
0.65 |
<100 |
|
DFF-SN74AUP2G80 |
MOSDigital |
8 |
220 |
Dis:? |
0.35 |
<100 |
|
OPAMP- LMP2022 |
MOSLinear |
8 |
217 |
Dis:? |
0.65 |
<300 |
|
Receiver-SN65HVD379 |
MOSDigit? |
8 |
? |
Dis:197m |
0.65 |
<100 |
|
MAX232-MAX3232CSE |
MOSDigit? |
16 |
125 |
Dis:696m |
0.65 |
<100 |
|
VoltageLevel-SN74LVC2T45DC |
MOSDigit? |
8 |
184 |
Dis:? |
0.65 |
<100 |
|
VoltageLevel-TCA9406 |
MOSDigit? |
8 |
182.6 |
Dis:? |
0.65 |
<100 |