As part of a customer project in the automotive sector, we are looking for a supplier for a DC / DC converter with the following requirements:
- Input voltage: 400V
- HV output voltage 400V (galvanic isolation)
- Power: at least 1.5kW
- Interface for diagnosis / control (CAN)
- (If necessary, so cooling: water-glycol mixture or air)
- Degree of protection: IP6K9K
The number of pieces advised by our customer is approx. 8,000 pieces / year.
Could you possibly have a suitable product for this or a contact person with whom one could discuss further details?
best regards,
Paul Hörner