Hi, TI expert
A customer has an inquiry about recommending a Battery Charger IC.
- Application: Temperature and humidity sensor device for preventing condensation
[Design Conditions]
- Input: Travel Adapter 9V or 5V, 1.8A (15W)
- Battery: ATL company 15000mAh, 4.45V charging
[Customer requirements]
1. Charging time within 10 hours
2. Charging Termination Current 730mA
3. The charging voltage can be set to 4.4V.
Q1) BQ25606RGER looks suitable, is it a suitable choice?
Q2) Are there any other recommended devices?
Please check. Thank you.