Hi,
we are using 3 TPS5430 in our design to generate 12V@0.5A, 5V@0.5A and 3.3V@1A .
As per the design we got from SwitcherPro it is suggested to use tantalum capacitor of value 100uF,120uF and a20uF respectively at output of each of power supply as Bulk capacitor.
We want to avoid using Tanatalum or electrolytic in our design hence wanted to confirm if it is ok to use 10uF 25V ceramic capacitor (C3216X5R1E106K) for 12 V rail inplace of 100uF tentalum, 22uF 6.3V ceramic capacitor (C1206C226K9PACTU) for 5 V rail inplace of 120uF tentalum, and 100uF,6.3V ceramic capacitor (C1206C107M9PACTU) for 3.3 V rail inplace of 100uF tentalum. Will the power supply be stable with these lower value of capacitances.
Thanks & Regards,
Bhupendar