Other Parts Discussed in Thread: LM5121
Hi Ti Team,
Kindly review the Boost Converter scheme attached below. Kindly review
Critical design Parameters as follows
- Output Voltage: 24V
- Output Voltage: 215W
- Input Nominal Voltage: 11.1V
- Input Minimum Voltage: 9V
- Input Maximum Voltage: 12.6V
- Switching Frequency: 400kHz
- Cooling: Natural Cooling
- Output Voltage Regulation: 1%
- Ambient Temp: 0 to 40C