Other Parts Discussed in Thread: LM5008,
Hello all,
After importing the Model of LM5008A "LM5008_TRANS.LIB", see the header below, I get an error with V8.
This seems to be a Pulse-Voltage source:
V8 U6 0 PULSE 0 1 100N
LTSpice requires at least 5 parameters for a pulse source. I quess the first parameter ist Voff and the second is Von. What are Tdelay, Trise, Tfall, Ton, Tperiods and N of cycles?
Does someone know the right parameters?
Released by: WEBENCH Design Center, Texas Instruments Inc.
* Part: LM5008
* Date: 18MAR2013
* Model Type: TRANSIENT
* Simulator: PSPICE
* Simulator Version: 16.2.0.p001
* EVM Order Number: AN-1330 - LM5008
* EVM Users Guide: SNVA090A - Revised May 2004
* Datasheet: SNVS280F - Revised April 2011
*
* Model Version: Final 1.00
PS: TINA Simulator isn't an option. The installation isn't allowed on our IT systems.