The requirements for selecting PMIC are as follows:
1,Supporting NXP S32R294 Series MCU, supporting functional safety ASIL B and above;
2,The four output voltages support 0.82v, 1.8V, 3.3V and 5V respectively. One of them is the core power supply, and the current is required to be less than 3.6A, while the other three are less than 2A.
In addition, are there any similar successful cases?