Dear Sirs,
I have a small 6V, DC , brushed motor and are forced to feeds of 12 V.
A microcontroller system and a bridge in H, set at max. 50% PWM, 4khz could endanger the engine?
I have a small 6V, DC , brushed motor and are forced to feeds of 12 V.
A microcontroller system and a bridge in H, set at max. 50% PWM, 4khz could endanger the engine?
Thanks in advance.
Daniel