We are using the TPS5432DDAR regulator. I want to make sure I'm doing the right thing. I calculated the power handling for the resistors of the resistive divider at the output of the TPS5432DDAR. Since the max output current of the regulator is 3A, and the voltage that we are setting is 3.7V, the power turns out to be 3A x 3.7V = 11.1 W.