Please tell me the overcurrent detection range when the overcurrent detection setting resistance value is mounted below.
・ Resistance value = 33kΩ
・ Resistance tolerance = ± 0.5%
・ Resistance temperature coefficient = ± 50ppm
・ Operating temperature range = -10 ℃ ~ 60 ℃