Part Number: TPS54561
Hi Team,
per my customer's request, is there below test waveform or data in hand ?
Vin = 12V to 58V, Vout= 11V,10V,9V,3.3V,1.8V,1.2V,0.8V
Iout = 5A
a. line transient.
Vin changes from 12V to 58V. Iout=0.2W/Vout, 2A, 3A, 4A, 5A
b. eff curve at Vin=12V and Vin=58V for those different Vout.
Thanks.
BRs
Given