Hello,
my customer have need a AC/DC chip, requirement as below:
1. input voltage 85Vac-265Vac.
2. output 6V
3. output power >1.5W
4. power consumption <2mW at no load.
5. efficiency when output power =15mW, input power consumption <=30mW.
6. temperature -40 to 150C
7. soft start
can you help to suggest which TI chip can match customer requirement as closer as possible.
Thanks.
Anderson