Part Number: TPS40422
Hi,
I want to understand the current consumption of TPS40422 device.
Application details:
1. Driving external MOSFET
2. Vout1 & Vout2, different voltage rails.
3. Output current: ~20A each
5. BP3/BP6 regulators , no external loads.
TPS powered by 12V rail.
Datasheet:

What is the current consumption of the device when switching ? and the power dissipation of the same.
As the max capacity of the LDO is mentioned as 120mA.
What should be considered for my application ?
As the Pd can be either 12V*25mA or worst case: 12V*120mA. Hence this information is essential
Thank you,
-Pramath