Please find the second revision design for BQ298006. Please share feedback.
PN: IRLHM630TRPBF
MFG: Infineon
Description: Transistor, N-MOSFET, 30V, 21A, Vgs=12V, 2.7W, PQFN-8
System requirements
Battery: Li-ion, 3.7V nominal.
current consumption max in 3.7: 9A (overcurrent setting is 14A)
Password: vvdn*review
System wakeup at insertion of battery. Q23 is arranged for giving initial potential at PACK+BATT_PROTECTION-REVIEW_a2-39_protected.pdf