Hi,
Suggest me a control chip or design for a DC-DC buck converter.
Here is the specification.
1. Maximum input voltage=48 V
2. Minimum input voltage=36V
3. Nominal output voltage = 12 (plus minus 5%)
4. Maximum output current=10A
5. Operating temerature = -40 to 80
6. OVR protection
7.OCR protection
8. "ENABLE" Signal
9. "FAULT" signal
10. LED indication.
Hope you will help me.
Hasan