The input is +20V. The output is +50V. The load is a capacitive load of 20pF. The signal should be clean of ripples and stable over temperature. If a reference IC or LDO can be placed in the output, its preferred. The components should be Space Plastics or Space Grade. Can you please suggest an IC for this |