Hello E2E Experts,
Good day.
We want to start design of a software controllable (through MCU) FET based switch in order to control the power supply from a 6S battery pack to ESCs. I've attached block diagram of our application for more information. The gate drive should be capable of high-side switching (ON and OFF), should have soft-start so that it turns on and off in a delayed and ramped up manner. Finally, it should be capable of driving MOSFET at 12V level and state of switch should be MCU GPIO pin controllable (3.3V and 5V logic).
Thank you in advance for your help.
Regards,
CSC