Other Parts Discussed in Thread: LMG3411R150, LMG3411R070, LMG5200
Hi Team,
My customer wants the change the SiC MOSFET to the GaN FET for a 1500W PC power supply.
Please help to find the comparison GaN component, thanks.
1500W component specification2022.06.17.xlsx
PFC
| Main | Second_01 | |
| 1500W | 1500W | |
| Vendor | INFINEON | LONTEN |
| Part. | IPW60R099P6 | LSB65R099GF |
| VGS (static) | 30V | 30V |
| VDS Tc=25℃ | 650V | 650V |
| RDS(ON) | 89mΩ(VGS=10V,Tj=25℃) | 86mΩ(VGS=10V,Tj=25℃) |
| ID at 25C | 37.9A | 40A |
| IDM(PUISE) | 109A | 120A |
| Ciss | 3330 pF | 3270 pF |
| Qg | 70 nC | 66 nC |
| TJ | -55 ~+150℃ | -55 ~+150℃ |
PWM
| Main | Second_01 | |
| 1500W | 1500W | |
| Vendor | AOS | LONTEN |
| Part. | AOTF29S50 | LSD55R140GF |
| VGS (static) | 30V | 30V |
| VDS Tc=25℃ | 500V | 550V |
| RDS(ON) | 150mΩ(VGS=10V,Tj=25℃) | 140mΩ(VGS=10V,Tj=25℃) |
| ID at 25C | 29A | 23A |
| IDM(PUISE) | 120A | 69A |
| Ciss | 1312 pF | 2637 pF |
| Qg | 26.6 nC | 40 nC |
| TJ | -55 ~+150℃ | -55 ~+150℃ |