Hi TI
From 8.2.1.2.12 Power Dissipation Estimate of the TPS54561 Rev.G datasheet, the calculation of internal high-side mosfet switching-loss is
P = Vin * fsw * Iout * trise = 12 V * 400 kHz * 5 A * 4.9 ns = 0.118 W
But from this ROHM app note
the calculation of internal high-side mosfet switching-loss of synchronous rectification buck and non-synchronous rectification buck should be same as the eq5 (including the trise and tfall).
What do you think of the difference? Thanks.