Hi,
In the device datasheet of this device is written "Custom threshold voltages from 0.82 V to 3.3 V, 4.4 V to 5 V are available through the use of factory EEPROM programming. Minimum order quantities apply. Contact the factory for details and availability."
Our customer requested us to implement the programming of this device (TPS3808G01DB). Can you send me the specification for EEPROM programming or could it be done only in factory?
Best regards,
Frantisek