Hi Team,
We wanted to design a LLC converter using by UCC256404A. Our input is 220VAC and output is 24V at 400W. We started to test at half of the nominal voltage.(Input:110VAC, Output:12V, Output Power:100W). I've added schematic files and calculation documents. Firstly, we achieved output regulation under no-load and light loads.(around 1A at 12V). However, under higher loads converter does not wake up. After a few trials, we've started to burn high side output driver.(HS and HO pins gets shorted.) Do you have any suggestion or recommendation for this application?
Best Regards,
Semih ŞEN
6406.SCHMATICS.PDF2630.UCC25640x Design Calculator Rev4.0.xlsx