Hello E2E Experts,
Currently, we are facing the failure of LM2576D2T-ADJR
Different power supplies are generated with the help of this part. 5v,15v,12v,_15v,24v. We are facing failure in each type of power supply.
The load on each regulator is very less. <1Amp
Input voltage is 37 VDC max.
The output is higher in most cases.
Then stops suddenly working. Below is the additional information:
1. The regulator works fine for some time/some weeks. As we are using an adjustable regulator part no REGULATORS VOLTAGE SWITCHING 3A STEP-DOWN VLTG REG [PART NOLM2576T-ADJ/NOPB]. The failure comes from the machines installed in the field.
When it fails
- The regulator heats up and gives smoke.
- The output of the regulator is high.
- Sometimes there is no output.
Kindly suggest how to prevent the failure of the regulator.
Regards,