Hello,
I have a below requirement.
Input voltage: All range battery input i.e. 14.4V to 154V input
Output Voltage: 2.8VDC
Output Current: 0.1A to 2.5A (can switch immediately)= Wattage of ~9W
Topology: PSR, Flyback
Ripple of +/-50mV max.
Size: 25mm*100mm
With the above requirement i found UCC28C45 to be good match.
Do you have any better suggestion? As this is critical project to replace the current solar cell with battery supply.