Hi, TI support team
1. We are going to develop and review the combination of Battery Charger IC + Fuel Gauge with the specifications below.
- Vin : 5V (type-C)
- Chemistry : Li-ion, 2cell
-Vchg : 7.4V
- Ichg : 2A(max)
Please recommend a solution with the above specifications.
2. We are going to develop a charging credle. It is planned to be designed to charge two 2-cell batteries, and use an external adapter to receive 5V or 12V input, respectively max. It is a specification that can charge 2A.
Please recommend a Battery Charger IC that meets the above specifications.
Thanks.
Regards,
MJ