Hi, TI support team
The customer has configured the circuit below, and we request you to review it.
When designing, the condition is as follows.
-Vin=5V
-Vout=30V
- Iout=(typical)14mA, (Max.) 56mA
When designing under the above conditions, please review the problems in the circuit configured below or the capacitance value of each part.
In particular, please review whether the values of R253 (Rsc), inductor, and Co are appropriate and what values are recommended.
Thanks.
Regards,
MJ