Hi TI Team,
I am looking for an alternate/similar (EN5329QI, EN6347QI Non-Isolated PoL Module) DC DC Converter with below features.
1. Regulator 1 features: Non-Isolated PoL Module DC DC Converter 1 Output 0.6 ~ 4.9V 2A 2.4V - 5.5V Input (Intel Part- EN5329QI 2A PowerSoC)
2. Regulator 2 features: Non-Isolated PoL Module DC DC Converter 1 Output 0.6 ~ 6.24V 4A 2.5V - 6.6V Input (Intel Part- EN6347QI 4A PowerSoC)
Your quick response to that is going to be very helpful.
Regards
Kapil